IESNA:LM-63-2002
[TEST]P821197
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-735-24VDC-RW-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3500K, 70 CRI LEDS AND RECTANGULAR DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2311
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
62.8 66.2 69.7 74.3 78.9 84.7 90.4 97.3 104.8 112.9
122.7 133.6 148.6 165.3 185.4 210.8 240.7 277.6 322.5 376.6
437.1 499.3 561.5 623.7 688.2 754.4 820 875.3 922.5 938.1
913.3 824.1 684.1 505.6 312.7 124.4 30.5 27.1 21.9 16.7
12.1 8.6 5.8 3.5 1.7 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 66.2 69.7 73.7 78.9 84.7 90.4 96.7 104.2 112.3
122.1 133.6 148.6 164.7 184.9 209.6 240.1 278.7 324.8 377.8
435.3 494.1 555.1 620.8 690.5 760.1 824.1 879.3 915 928.3
896.6 807.4 669.1 495.2 307.5 122.7 29.9 27.1 21.9 16.1
12.1 8.1 5.2 3.5 1.7 1.2 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 66.2 69.7 74.3 78.9 84.7 90.4 97.3 104.8 113.4
122.7 134.2 149.7 166.4 186.6 209.6 241.3 277 322.5 374.9
433 494.7 554.6 619.6 686.4 756.1 817.7 857.5 879.3 867.8
813.7 717.5 590.3 439.4 276.4 113.4 29.4 26.5 21.3 16.1
11.5 8.1 5.2 3.5 1.7 1.2 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 65.6 69.7 73.7 78.9 84.1 90.4 97.3 104.8 113.4
123.2 134.8 150.3 167 186.6 211.3 240.7 277 321.9 373.7
431.3 494.1 560.3 624.8 696.2 757.3 799.9 829.2 831 793
719.8 617.3 497 363.9 227.5 91.6 27.6 24.8 20.2 15
10.9 8.1 5.2 3.5 2.3 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0.6 0
62.8 65.6 69.1 73.7 78.9 84.7 91 97.9 106 115.2
125.5 137.1 153.2 169.9 190 215.4 245.9 283.3 327.7 380.1
443.4 510.8 583.9 659.4 731.9 780.3 812.5 831 810.8 753.2
668.6 567.2 451.5 327.1 201.6 80 24.8 22.5 17.9 13.8
9.8 6.9 4.6 2.9 1.7 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0
0.6 0 0 0.6 0.6 0 0 0 0 0
0 0 0
62.8 65.6 68.5 73.1 78.3 84.1 91 98.5 107.1 116.9
128.4 141.7 158.4 176.8 199.8 228 261.4 301.2 348.4 406.6
476.2 546.5 635.2 720.4 793 825.2 854.6 861.5 825.2 758.4
672 572.4 454.4 326.5 201 76 21.3 19 15.5 11.5
8.6 5.8 4 2.3 1.7 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0.6 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0.6 0
62.8 65.1 68 72.6 77.7 83.5 91 99 108.8 119.8
131.9 146.8 165.3 186.6 212.5 245.3 283.3 327.1 384.1 452.6
529.8 617.9 725 821.7 866.7 897.8 958.2 952.5 911 841.9
743.4 628.8 497.5 359.3 220.6 71.4 17.3 15.5 12.1 9.2
6.9 4.6 2.9 1.7 1.2 0.6 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 64.5 67.4 72 77.2 83.5 90.4 99.6 110 120.9
134.8 152 172.2 197.5 227.5 266 307.5 355.3 433.6 507.9
586.8 714.6 850.5 927.7 969.7 1017.5 1073.4 1062.5 1008.3 928.9
823.5 691.6 547.1 397.3 248.8 89.3 12.7 11.5 9.2 6.9
5.2 3.5 2.3 1.2 0.6 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 63.9 66.8 70.8 76.6 82.9 90.4 99.6 110.6 122.7
136.5 156.1 177.9 205 240.1 279.3 323.1 383.5 466.4 546.5
653 815.4 932.3 997.4 1034.2 1106.8 1141.4 1122.9 1069.9 979
863.8 725 573 422.7 271.8 91 8.1 7.5 5.8 4.6
2.9 2.3 1.2 0.6 0.6 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 63.9 66.8 70.8 76 81.8 89.8 99 109.4 122.1
136.5 155.5 177.9 205 240.7 280.4 325.9 387 478 555.1
654.2 836.1 945 996.2 1029.1 1114.3 1148.3 1118.3 1067.6 983
859.2 723.3 578.7 434.8 287.9 107.7 6.3 5.8 4.6 3.5
2.3 1.7 1.2 0.6 0.6 0.6 0.6 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 63.9 66.2 70.3 75.4 81.8 89.3 99 109.4 122.1
137.1 156.1 179.1 206.2 242.4 283.3 329.4 388.7 481.4 564.3
657.6 838.4 943.3 984.1 1017 1100.5 1137.9 1101.6 1048.1 959.4
840.8 710.6 571.8 430.2 277.6 107.1 3.5 2.9 2.3 1.7
1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 63.3 65.6 69.7 74.9 81.2 88.7 97.9 108.3 120.9
135.3 154.9 177.4 204.4 240.1 280.4 326.5 384.1 473.4 555.1
646.7 824.1 929.4 964 992.2 1071.7 1111.4 1077.4 1027.9 941
826.4 699.7 561.5 417.5 274.1 99 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 63.3 65.6 69.7 74.9 80.6 88.7 97.9 108.3 120.9
134.2 153.2 175.6 202.1 237.3 276.4 321.9 379.5 467 547.1
636.3 813.1 907 941 961.7 1038.8 1079.2 1048.6 1000.3 912.7
805 674.3 543 401.9 270.1 102.5 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0
62.8 63.3 65.1 69.1 73.7 79.5 86.4 95 105.4 116.9
130.1 148 168.2 192.9 225.7 260.9 301.7 356.5 430.2 492.9
579.3 714.6 778.6 791.8 770.5 771.7 783.7 768.2 732.5 670.9
592.6 497 391.6 289.7 186 68 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
62.8 62.8 65.1 68.5 72.6 77.7 84.7 92.1 101.9 112.3
124.4 138.2 157.2 177.9 205 235.5 268.3 307.5 365.7 419.8
463.6 543 594.9 579.9 529.8 471.1 443.4 436.5 412.3 377.8
332.8 277 217.1 155.5 94.4 27.1 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
62.8 62.8 64.5 67.4 71.4 76.6 82.3 89.3 97.9 107.1
116.9 129 143.4 161.8 182.5 207.3 234.4 262.6 299.4 335.7
365.1 396.8 410 401.4 352.4 294.8 265.5 261.4 248.2 228
201 168.2 130.1 92.7 55.3 15 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
62.8 62.8 63.9 66.8 70.3 74.9 80 86.4 93.9 101.4
110 119.8 131.3 144.5 161.8 180.8 201.6 224 247 270.1
295.4 304.6 315.6 301.7 272.4 227.5 188.3 187.2 180.2 165.3
145.7 120.9 94.4 65.6 36.3 6.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0
62.8 62.2 63.9 66.2 69.7 73.7 78.3 84.1 90.4 96.7
103.7 112.3 122.1 133 145.7 162.4 177.9 195.8 214.2 232.6
249.3 256.3 253.4 236.7 204.4 153.8 110 111.7 109.4 101.4
89.8 76 59.3 40.9 21.9 2.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 62.2 63.3 65.6 68.5 72.6 76.6 81.8 87.5 93.3
100.2 107.7 116.9 126.7 137.6 152 166.4 182.5 199.2 215.4
228.6 231.5 220 188.9 140.5 78.9 32.2 31.7 31.7 29.9
26.5 21.9 16.7 10.9 5.2 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 61.6 63.3 65.6 68 71.4 75.4 80.6 85.8 91.6
97.9 104.8 114 123.8 134.8 148.6 162.4 178.5 196.4 214.2
229.2 231.5 218.8 186.6 130.7 58.7 2.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 61.6 62.8 65.1 68 71.4 74.9 80 85.2 90.4
96.2 103.7 112.3 122.1 133 145.7 162.4 179.7 199.2 220.6
238.4 241.9 230.3 201.6 144 69.1 2.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
62.8 61.6 62.8 65.1 68 71.4 74.9 80 85.2 90.4
96.7 104.2 112.9 121.5 133.6 145.7 162.4 179.7 199.2 220.6
241.3 245.9 233.8 200.4 143.4 64.5 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
